- Current Sensing MOSFETs
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
AIKQ120N75CP2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Co-pack diode technologyEMCON3
-
Eon6.82 mJ
-
IC (@ 25° ) max150 A
-
IC (@ 100°) max120 A
-
ICpuls max360 A
-
IF max120 A
-
IFpuls max360 A
-
Irrm33 A
-
Launch year2022
-
PackageTO-247-3
-
Planned to be available until at least2033
-
Ptot max682 W
-
QGate731 nC
-
Qrr3600 nC
-
Reflow SolderableNo
-
Switching Frequency7kHz - 15kHz
-
td(off)244 ns
-
td(on)71 ns
-
TechnologyEDT2
-
tf50 ns
-
tr69 ns
-
TypeIGBT + Diode
-
VCE(sat)1.3 V
-
VCE max750 V
-
VF1.7 V
-
Voltage Class max750 V
| Recommended | ||
|
OPN
|
AIKQ120N75CP2XKSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TO-247-3 | |
| Packing Size | 240 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 02/2022 | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-247-3 |
| Packing Size | 240 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 02/2022 |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- VCE = 750 V
- 750 V collector-emitter blocking voltage
- Smooth switching characteristics
- Very low VCE(sat),1.30 V (typ.)
- Short circuit robust
- Very tight parameter distribution
- Fast soft rec Emitter Controlled 3 diode
- Qualified according to AEC-Q101
- Increase OV margin in application
- Reduction of # of paralleled devices req
- Simple gate drive design
Benefits
- Benchmark qual & switching perf 470V Vdc
- High CreepDist fills ATV V reqs 470V Vdc
- Extremely robust fulfilling mission reqs
- High switch freq -> less switch losses
- Paralleling->=prod for diff power class
Share in WeChat
Scan the QR code with your WeChat App to share this page.